SNLS299I May 2008 – June 2020 DS90LV028AQ-Q1
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
Symbol | Parameter | Conditions | Pin | Min | Typ | Max | Units | |
---|---|---|---|---|---|---|---|---|
VTH | Differential Input High Threshold | VCM = +1.2 V, 0 V, 3 V | RIN+, RIN− | +100 | mV | |||
VTL | Differential Input Low Threshold | −100 | mV | |||||
IIN | Input Current | VIN = +2.8V | VCC = 3.6 V or 0 V | −10 | ±1 | +10 | μA | |
VIN = 0V | −10 | ±1 | +10 | μA | ||||
VIN = +3.6V | VCC = 0 V | -20 | +20 | μA | ||||
VOH | Output High Voltage | IOH = −0.4 mA, VID = +200 mV | ROUT | 2.7 | 3.1 | V | ||
VOL | Output Low Voltage | IOL = 2 mA, VID = −200 mV | 0.3 | 0.5 | V | |||
IOS | Output Short Circuit Current | VOUT = 0 V (3) | −15 | −50 | −100 | mA | ||
VCL | Input Clamp Voltage | ICL = −18 mA | −1.5 | −0.8 | V | |||
ICC | No Load Supply Current | Inputs Open | VCC | 5.4 | 9 | mA |