SLLSE27E january 2011 – august 2023 ISO3086T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOD| | Driver differential-output voltage magnitude | IO = 0 mA, no load |
3 | 4.3 | VCC2 | V |
RL = 54 Ω, See Figure 17 |
1.5 | 2.3 | V | |||
RL = 100 Ω (RS-422), See Figure 17 |
2 | 2.3 | V | |||
Vtest from –7 V to +12 V, See Figure 18 |
1.5 | V | ||||
Δ|VOD| | Change in differential output voltage between two states | See Figure 17 and Figure 18 |
–200 | 200 | mV | |
VOC(SS) | Common-mode output voltage | See Figure 19 |
1 | 2.6 | 3 | V |
ΔVOC(SS) | change in steady-state common-mode output voltage between two states | –100 | 100 | mV | ||
VOC(PP) | Peak-to-peak common-mode output voltage | 0.5 | V | |||
II | Input current | D, DE, VI at 0 V or VCC1 |
–10 | 10 | µA | |
IOZ | High-impedance state output current | VY or VZ = 12 V, VCC2 = 0 V or 5 V, DE = 0 V, Other input at 0 V | 1 | µA | ||
IOZ | High-impedance state output current | VY or VZ = -7 V, VCC2 = 0 V or 5 V, DE = 0 V, Other input at 0 V | -1 | µA | ||
IOS | Short-circuit output current | VA or VB at –7 V, Other input at 0 V |
–200 | 200 | mA | |
IOS | Short-circuit output current | VA or VB at 12 V, Other input at 0 V |
–200 | 200 | mA | |
CMTI | Common-mode transient immunity | VI = VCC or 0 V, See Figure 14 and Figure 15 |
25 | 50 | kV/µs |