SLLSE27E january 2011 – august 2023 ISO3086T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
DRIVER ENABLED, RECEIVER DISABLED | |||||
ICC1(1) | Logic-side supply current, RE at 0 V or VCC, DE at 0 V or VCC1, 3.3-V VCC1 | 5 | 8 | mA | |
ICC1(1) | Logic-side supply current, RE at 0 V or VCC, DE at 0 V or VCC1, 5-V VCC1 | 7 | 12 | mA | |
ICC2(1) | Bus-side supply current, RE at 0 V or VCC, DE at 0 V, No load | 10 | 15 | mA | |
ICC2(1) | Bus-side supply current, RE at 0 V or VCC, DE at VCC1, No load | 10 | 15 | mA | |
CMTI | Common-mode transient immunity, See Figure 28, VI = VCC1 or 0 V | 25 | 50 | kV/μs |