SLLSE27E january 2011 – august 2023 ISO3086T
PRODUCTION DATA
VDE | CSA | UL |
---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) |
Certified according to IEC 60950-1 and IEC 61010-1 | Approved under UL 1577 Component Recognition Program |
Basic insulation Maximum Transient Isolation Voltage, 4242 VPK Maximum Surge Isolation Voltage, 4000 VPK Maximum Repetitive Peak Isolation Voltage, 566 VPK |
3000 VRMS Isolation Rating; Reinforced insulation per CSA 61010-1 and IEC 61010-1 150 VRMS working voltage; Basic insulation per CSA 61010-1 and IEC 61010-1 600 VRMS working voltage; Basic insulation per CSA 60950-1 and IEC 60950-1 760 VRMS working voltage |
Single protection, 2500 VRMS |
Certificate number: 40047657 | Master contract number: 220991 | File number: E181974 |