4 Revision History
Changes from Revision H (March 2023) to Revision I (August 2023)
- Updated Thermal Characteristics, Safety Limiting Values, and Thermal
Derating Curves to provide more accurate system-level thermal
calculationsGo
- Updated electrical and switching characteristics to match device
performanceGo
Changes from Revision G (March 2020) to Revision H (March 2023)
- Changed standard name from: "DIN V VDE V 0884-11:2017-01" to: "DIN
EN IEC 60747-17 (VDE 0884-17)" throughout the documentGo
- Removed references to standard IEC/EN/CSA 60950-1 throughout the
document Go
- Removed standard revision and year references from all standard
names throughout the documentGo
- Added Maximum impulse voltage (VIMP) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Changed test conditions and values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
- Clarified method b test conditions of Apparent charge (qPD)Go
- Changed values of Maximum surge isolation voltage (VIOSM) specification per DIN EN IEC 60747-17 (VDE 0884-17)Go
Changes from Revision F (May 2019) to Revision G (March 2020)
- Added ISO7731B device to this data sheet for applications that require basic insulation only. Previous data sheet literature number for ISO7731B was SLLSF65A Go
- Changed VDE standard name From: DIN V VDE V 0884-11:2017-01 To: DIN VDE V 0884-11:2017-01 throughout the document Go
- Changed UL certification bullet in Section 1 From: '5000 VRMS (DW) and 3000 VRMS (DBQ) Isolation Rating per UL 1577' To: 'UL 1577 component recognition program' Go
- Combined CSA, CQC, and TUV Section 1 bullets into a single bullet Go
- Deleted 'All certifications complete' bullet in Section 1
Go
- Updated table entriesGo
Changes from Revision E (January 2018) to Revision F (May 2019)
- Made editorial and cosmetic changes throughout the document Go
- Changed From: "Isolation Barrier Life: >40 Years" To: " >100-year projected lifetime at 1500 VRMS working voltage" in Section 1
Go
- Added "Up to 5000 VRMS isolation rating" in Section 1
Go
- Added "Up to 12.8 kV surge capability" in Section 1
Go
- Added "±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier" in Section 1
Go
- Added "Automotive version available: ISO773x-Q1" in Section 1
Go
- Fixed typo error in UL 1577 isolation rating for DBQ package From: 2500 VRMS To: 3000 VRMS in Section 1
Go
- Changed From: "All Certifications Complete except CQC Approval of DBQ-16 Package Devices" To: "All certifications complete" in Section 1
Go
- Updated Figure 3-1 to show two isolation capacitors in series per channel instead of a single isolation capacitorGo
- Added ±8000V contact dischargeGo
- Added table noteGo
- Updated valules for DW package and test conditionsGo
- Updated table entriesGo
- Changed ground symbols for "Input (Devices with F suffix)" in Section 8.4.1
Go
- Added 'How to use isolation to improve ESD, EFT, and Surge immunity in industrial systems' application report to Section 12.1 sectionGo
Changes from Revision D (May 2017) to Revision E (January 2018)
- Changed the DIN certification number and certification status throughout the document Go
- Changed the isolation rating of the DBQ package from 2500 VRMS to 3000 VRMS
Go
- Added VTEST conditions for VIOTM, updated DBQ package throughout the document, and updated method b1 conditionGo
Changes from Revision C (December 2016) to Revision D (May 2017)
- Updated table entriesGo
- Updated CMTI value from 40 to 85 in all Electrical Characteristics tablesGo
Changes from Revision B (October 2016) to Revision C (December 2016)
- Changed title of "Regulatory Information" to "Safety-Related Certifications" and updated certificationsGo
Changes from Revision A (September 2016) to Revision B (October 2016)
- Changed Feature From: "VDE and UL Certifications..." To: "VDE, UL, and TUV Certifications..."Go
- Updated unit value of CLR to mmGo
- Updated all certifications marked as planned to certified and updated certificates and table descriptions Go
Changes from Revision * (September 2016) to Revision A (September 2016)
- Changed VI(HYS) MIN value in Electrical Characteristic tables throughout the documentGo
- Updated timing specs in Switching Characteristics tables throughout the documentGo
- Added Note B to Figure 7-3
Go