Product details

Rating Catalog Integrated isolated power No Isolation rating Basic, Reinforced Number of channels 3 Forward/reverse channels 3 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 6400, 12800 Transient isolation voltage (VIOTM) (VPK) 4242, 8000 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 0.87 Current consumption per channel (1 Mbps) (typ) (mA) 1.47 Creepage (min) (mm) 3.7, 8 Clearance (min) (mm) 3.7, 8
Rating Catalog Integrated isolated power No Isolation rating Basic, Reinforced Number of channels 3 Forward/reverse channels 3 forward / 0 reverse Default output High, Low Data rate (max) (Mbps) 100 Surge isolation voltage (VIOSM) (VPK) 6400, 12800 Transient isolation voltage (VIOTM) (VPK) 4242, 8000 Withstand isolation voltage (VISO) (Vrms) 3000, 5000 CMTI (min) (V/µs) 85000 Operating temperature range (°C) -55 to 125 Supply voltage (max) (V) 5.5 Supply voltage (min) (V) 2.25 Propagation delay time (typ) (µs) 0.0107 Current consumption per channel (DC) (typ) (mA) 0.87 Current consumption per channel (1 Mbps) (typ) (mA) 1.47 Creepage (min) (mm) 3.7, 8 Clearance (min) (mm) 3.7, 8
SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >30-year projected lifetime at 1500 V RMS working voltage
    • Up to 5000 V RMS isolation rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level translation
  • Default output high (ISO773x) and low (ISO773xF) options
  • Wide temperature range: –55°C to +125°C
  • Low power consumption, typical 1.5 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns Typical (5-V Supplies)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and QSOP (DBQ-16) package options
  • Automotive version available: ISO773x-Q1
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 61010-1, IEC 62368-1, IEC60601-1, and GB 4943.1 certifications
  • 100 Mbps data rate
  • Robust isolation barrier:
    • >30-year projected lifetime at 1500 V RMS working voltage
    • Up to 5000 V RMS isolation rating
    • Up to 12.8 kV surge capability
    • ±100 kV/µs typical CMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level translation
  • Default output high (ISO773x) and low (ISO773xF) options
  • Wide temperature range: –55°C to +125°C
  • Low power consumption, typical 1.5 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns Typical (5-V Supplies)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surge immunity
    • ±8 kV IEC 61000-4-2 contact discharge protection across isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and QSOP (DBQ-16) package options
  • Automotive version available: ISO773x-Q1
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL 1577 component recognition program
    • IEC 61010-1, IEC 62368-1, IEC60601-1, and GB 4943.1 certifications

The ISO773x devices are high-performance, triple-channel digital isolators with 5000 V RMS (DW package) and 3000 V RMS (DBQ package) isolation ratings per UL 1577.

This family includes devices with reinforced insulation ratings according to VDE, CSA, TUV and CQC. The ISO7731B device is designed for applications that require basic insulation ratings only.

The ISO773x family of devices provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO 2) insulation barrier. This device comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.

The ISO7730 device has all three channels in the same direction and the ISO7731 device has two forward and one reverse-direction channel. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on data buses, such as RS-485, RS-232, and CAN , or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO773x device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO773x family of devices is available in 16-pin wide-SOIC and QSOP packages.

The ISO773x devices are high-performance, triple-channel digital isolators with 5000 V RMS (DW package) and 3000 V RMS (DBQ package) isolation ratings per UL 1577.

This family includes devices with reinforced insulation ratings according to VDE, CSA, TUV and CQC. The ISO7731B device is designed for applications that require basic insulation ratings only.

The ISO773x family of devices provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO 2) insulation barrier. This device comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption.

The ISO7730 device has all three channels in the same direction and the ISO7731 device has two forward and one reverse-direction channel. If the input power or signal is lost, the default output is high for devices without suffix F and low for devices with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, this family of devices helps prevent noise currents on data buses, such as RS-485, RS-232, and CAN , or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO773x device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO773x family of devices is available in 16-pin wide-SOIC and QSOP packages.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet ISO773x High-Speed, Robust-EMC Reinforced and Basic Triple-Channel Digital Isolators datasheet (Rev. I) PDF | HTML 17 Aug 2023
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. C) PDF | HTML 07 Sep 2023
Certificate CQC Certificate for ISOxxDBQ (Rev. A) 27 Mar 2023
Certificate CQC Certificate for ISOxxDWx (Rev. J) 27 Mar 2023
Certificate CSA Certificate for ISO77xxDW 13 Mar 2023
Certificate CSA Certificate for ISO77xxDBQ 03 Mar 2023
Application note IEC60601-1-2 Compliant Dig. Iso Design W/ 16-kV Contact Discharge ESD Protection PDF | HTML 16 Feb 2023
Certificate TUV Certificate for Isolation Devices (Rev. K) 05 Aug 2022
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 6 (Rev. P) 05 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
EVM User's guide Universal Digital Isolator Evaluation Module PDF | HTML 04 Mar 2021
Functional safety information ISO7730-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA 18 Jun 2020
Application brief Considerations for Selecting Digital Isolators 24 Jul 2018
Analog Design Journal How to reduce radiated emissions of digital isolators for systems with RF module 26 Mar 2018
Application brief How to Design Isolated Comparators for ±48V, 110V and 240V DC and AC Detection (Rev. A) 14 Mar 2018
Application brief How To Simplify Isolated 24-V PLC Digital Input Module Designs (Rev. B) 14 Mar 2018
Application brief How to Improve Speed and Reliability of Isolated Digital Inputs in Motor Drives 16 Dec 2017
User guide ISO77xxDBQ Triple- and Quad-Digital Isolator Evaluation Module 02 Jun 2016
User guide ISO77xx Triple/Quad Digital Isolator Evaluation Module User's Guide 05 May 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO7741DBQEVM — ISO7741DBQ High Speed, Robust EMC Quad-Channel Digital Isolator Evaluation Module

ISO7741DBQEVM is an Evaluaiton Module used to evaluate the high performance, reinforced quad channel digital isolator ISO7741 in 16-Pin SSOP package (Package Code-DBQ). The EVM features enough test points & jumper options for one to evaluate the device with minimal external components.
User guide: PDF
Not available on TI.com
Evaluation board

ISO7741EVM — ISO7741 high-speed, robust EMC quad-channel digital isolator evaluation module

The ISO7741EVM is an evaluaiton module (EVM) to evaluate the ISO7741. The ISO7741 is a high-performance, reinforced quad-channel digital isolator in a wide-body SOIC package (package code DW). The EVM features enough test points and jumber options for you to evaluate the (...)
User guide: PDF
Not available on TI.com
Simulation model

ISO7730 IBIS Model (Rev. A)

SLLM325A.ZIP (62 KB) - IBIS Model
Simulation model

ISO7730 PSpice Transient Model

SLLM480.ZIP (221 KB) - PSpice Model
Reference designs

TIDA-010265 — 750W motor inverter with C2000™ MCU and MSPM0 reference design

This reference design is a 750W motor drive for a washing machine or similar equipment, which illustrates a method to implement sensorless field oriented control (FOC) for a three-phase permanent magnet synchronous motor (PMSM) with a flux, angle, speed and torque observer (FAST) software encoder (...)
Design guide: PDF
Reference designs

TIDA-010255 — 230VAC, 2kW three-phase GaN inverter reference design for robotics and servo drives

This reference design demonstrates a high-efficiency 320-VDC input, three-phase power stage using six fast switching GaN-FETs with integrated driver, protection and temperature reporting with hot-side microcontroller control, especially for motor-integrated servo drives and robotics applications. (...)
Design guide: PDF
Reference designs

PMP22650 — GaN-based, 6.6-kW, bidirectional, onboard charger reference design

The PMP22650 reference design is a 6.6-kW, bidirectional, onboard charger. The design employs a two-phase totem pole PFC and a full-bridge CLLLC converter with synchronous rectification. The CLLLC utilizes both frequency and phase modulation to regulate the output across the required regulation (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOIC (DW) 16 View options
SSOP (DBQ) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos