SNOSD68 June 2017 LM10-MIL
PRODUCTION DATA.
The LM10-MIL is specified for operation from 1.2 V to 40 V unless otherwise stated. Many specifications apply from –55⁰C to 125⁰C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in the Specifications section.
CAUTION
Supply voltages larger than 40 V can permanently damage the device; see the Absolute Maximum Ratings table.