SNOS412Q February 2000 – January 2023 LM1117
PRODUCTION DATA
IOUT | PARAMETER | LM1117 | TLV1117 | UNIT |
---|---|---|---|---|
800 mA | Input voltage range (max) | 15 | 15 | V |
Load regulation accuracy | 1.6 | 1.6 | % | |
PSRR (120 Hz) | 75 | 75 | dB | |
Recommended operating temperature | 0 – 125 | -40 – 125 | °C | |
SOT-223 TJA | 61.6 | 104.3 | °C/W | |
TO-220 TJA | 23.8 | 30.1 | °C/W | |
TO-252 TJA | 45.1 | 50.9 | °C/W | |
TO-263 TJA | 41.3 | 27.5 | °C/W | |
WSON-8 TJA | 39.3 | 38.3 | °C/W |