Over operating junction temperature range and all voltages are with respect to GND (unless otherwise noted).(1)
|
MIN |
MAX |
UNIT |
VGVDD |
Low-side supply voltage |
–0.3 |
19.5 |
V |
VBST to VSH |
High-side supply voltage |
–0.3 |
19.5 |
V |
VINL, VINH |
Input voltages on INL and INH |
–0.3 |
19.5 |
V |
VGL |
Output voltage on GL |
–0.3 |
GVDD + 0.3 |
V |
VGH |
Output voltage on GH |
VSH– 0.3 |
VBST + 0.3 |
V |
VSH |
Voltage on SH |
DC |
–1 |
95 |
V |
Repetitive pulse < 100 ns(2) |
-19.5 |
95 |
VBST |
Voltage on BST |
VSH |
107 |
V |
TJ |
Junction temperature |
–40 |
125 |
°C |
Tstg |
Storage temperature |
Storage temperature |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) Values are verified by characterization and are not production tested.