SNVSC39A February 2023 – September 2023 LM2101
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENTS | ||||||
IGVDD | GVDD quiescent current | VINL = VINH = 0 V | 430 | μA | ||
IDDO | GVDD operating current | f = 50 kHz, CLOAD = 0 | 0.56 | mA | ||
IBST | Total BST quiescent current | VINL = VINH = 0 V, VDD = 12 V | 150 | uA | ||
IBSTO | Total BST operating current | f = 50 kHz, CLOAD = 0 | 0.16 | mA | ||
IBSTS | BST to GND quiescent current | VSH = VBST = 95 V, GVDD = 12 V | 33.3 | μA | ||
IBSTSO | BST to GND operating current | f = 50 kHz, CLOAD = 0 | 0.07 | mA | ||
INPUT | ||||||
VHIT | Input voltage high threshold | -40°C to 125°C | 1.45 | 2 | V | |
VLIT | Input voltage low threshold | -40°C to 125°C | 0.8 | 1.3 | V | |
VIHYS | Input voltage hysteresis | 0.15 | V | |||
RIN | Input pulldown resistance | VIN = 3 V | 200 | kΩ | ||
UNDERVOLTAGE PROTECTION (UVLO) | ||||||
VGVDDR | GVDD rising threshold | VGVDDR = VGVDD - GND, -40°C to 125°C | 8.15 | 8.75 | V | |
VGVDDF | GVDD falling threshold | VGVDDF = VGVDD - GND, -40°C to 125°C | 6.75 | 7.7 | V | |
VDDHYS | GVDD threshold hysteresis | 0.45 | V | |||
VBSTR | VBST rising threshold | VBSTR = VBST - VSH, -40°C to 125°C | 7.6 | 8.5 | V | |
VBSTF | VBST falling threshold | VBSTR = VBST - VSH, -40°C to 125°C | 6.25 | 7.15 | V | |
VBSTHYS | VBST threshold hysteresis | 0.45 | V | |||
LO GATE DRIVER | ||||||
VGL_L | Low level output voltage | IGL = 100 mA, VGL_L = VGL – GND | 0.25 | V | ||
VGL_H | High level output voltage | IGL = -100 mA, VGL_H = VGVDD – VGL | 0.8 | V | ||
Peak pullup current(1) | VGL = 0V | 0.5 | A | |||
Peak pulldown current(1) | VGL = 12V | 0.8 | A | |||
HO GATE DRIVER | ||||||
VGH_L | Low level output voltage | IGH = 100 mA, VGH_L = VGH – VSH | 0.25 | V | ||
VGH_H | High level output voltage | IGH = –100 mA, VGH_H = VBST – VGH | 0.8 | V | ||
Peak pullup current(1) | VGH = 0V | 0.5 | A | |||
Peak pulldown current(1) | VGH = 12V | 0.8 | A |