SNVS325E January 2005 – January 2016 LM2852
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVIN | 1 | I | Chip bias input pin. This provides power to the logic of the chip. Connect to the input voltage or a separate rail. |
EN | 2 | I | Enable. Connect this pin to ground to disable the chip; connect to AVIN or leave floating to enable the chip; enable is internally pulled up. |
Exposed | Connect to ground. | ||
NC | 5, 12, 13 | No connect. These pins must be tied to ground or left floating in the application. | |
PGND | 10, 11 | G | Power ground. Connect this to an internal ground plane or other large ground plane. |
PVIN | 6, 7 | I | Input supply pin. PVIN is connected to the input voltage. This rail connects to the source of the internal power PFET. |
SGND | 3 | G | Signal ground. |
SNS | 14 | O | Output voltage sense pin. Connect this pin to the output voltage as close to the load as possible. |
SS | 4 | I | Soft-start pin. Connect this pin to a small capacitor to control startup. The soft-start capacitance range is restricted to values 1 nF to 50 nF. |
SW | 8, 9 | O | Switch pin. Connect to the output inductor. |