SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In SS configuration, the switching frequency of the LM51501-Q1 can be synchronized to an external clock by directly applying a pulse signal to the SYNC pin. The internal clock of the LM51501-Q1 is synchronized at the rising edge of the external clock. The device ignores the rising edge input during forced off-time.
The external synchronization pulse must be greater than the 2.4 V in the high logic state and must be less than 0.4 V in the low logic state. The duty cycle of the external synchronization pulse is not limited, but the minimum pulse width should be greater than 100 ns. Because the maximum duty cycle limit and the peak current limit threshold are affected by synchronizing the switching frequency to an external synchronization pulse, take extra care when using the clock synchronization function. See Section 8.3.11 and Section 8.3.7 for more detailed information.
If the minimum input supply voltage of the boost converter is greater than ¼ of the VOUT regulation target (VVOUT-REG), the frequency of the external synchronization pulse (FSYNC) should be within +15% and –15% of the typical free-running switching frequency (FSW(TYPICAL)) as shown in Equation 2:
In this range, a maximum 1:4 (VSUPPLY:VLOAD) step-up ratio is allowed.
A higher step-up ratio can be achieved by supplying a lower frequency synchronization pulse. 1:5 step-up ratio can be achieved by selecting FSYNC within –25% and –15% of the FSW_RT(TYPICAL).
In this range, a maximum 1:5 (VSUPPLY:VLOAD) step-up ratio is allowed.