SNVSAZ0C March 2018 – October 2021 LM51501-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input | VIN to AGND | –0.3 | 65 | V |
VOUT to AGND | –0.3 | 65 | ||
EN to AGND | –0.3 | 65 | ||
RT to AGND(2) | –0.3 | AVCC + 0.3 | ||
SYNC to AGND | –0.3 | 7 | ||
VSET to AGND | –0.3 | 7 | ||
CS to AGND (DC) | –0.3 | AVCC + 0.3 | ||
CS to AGND (40-ns transient) | –1.0 | AVCC + 0.3 | ||
CS to AGND (20-ns transient) | –2.0 | AVCC + 0.3 | ||
PGND to AGND | –0.3 | 0.3 | ||
Output | LO to AGND (DC) | -0.3 | PVCC + 0.3 | V |
LO to AGND (40-ns transient) | –1.0 | PVCC + 0.3 | ||
LO to AGND (20-ns transient) | –2.0 | PVCC + 0.3 | ||
STATUS to AGND(3) | –0.3 | 65 | ||
COMP to AGND(2) | –0.3 | AVCC + 0.3 | ||
AVCC to AGND | –0.3 | 7 | ||
PVCC to AVCC | –0.3 | 0.3 | ||
TJ | Junction temperature(4) | –40 | 150 | ℃ |
TSTG | Storage temperature | –55 | 150 |