SNAS688C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
This mode allows for continuous output of the SYSREF clock.
NOTE
Continuous operation of SYSREF is not recommended due to crosstalk from the SYSREF clock to device clock. JESD204B is designed to operate with a single burst of pulses to initialize the system at start-up, after which it is theoretically not required to send another SYSREF because the system will continue to operate with deterministic phases.