SNAS688C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
The following section details the fields of each register, the Power-On-Reset Defaults, and specific descriptions of each bit.
In some cases similar fields are located in multiple registers. In this case specific outputs may be designated as X or Y. In these cases, the X represents even numbers from 0 to 12 and the Y represents odd numbers from 1 to 13. In the case where X and Y are both used in a bit name, then Y = X + 1.