SNAS855C November 2023 – May 2024 LMKDB1108 , LMKDB1120
PRODUCTION DATA
Input clocks can be running, floating, low/low or pulled to VDD when device power is off, regardless of PWRGD/PWRDN# pin states (low, high, low-to-high transition and high-to-low transition). Table 8-1 shows all the supported sequences; where clock input can be applied before or after VDD is applied.
VDD | PWRGD/PWRDN# | CLKIN_P/CLKIN_N |
---|---|---|
Not Present | X | Running |
Floating | ||
Low / Low | ||
Present | 0 or 1 | Running |
Floating | ||
Low / Low |