SNAS855C November 2023 – May 2024 LMKDB1108 , LMKDB1120
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TJ | Junction temperature | 125 | °C | ||
TA | Ambient temperature | –40 | 105 | °C | |
VDD | Power supply voltage | 2.97 | 3.3 | 3.6 | V |
1.71 | 1.8 | 1.89 | V | ||
VIN | Input voltage on CLKIN and digital input pins | –0.3 | 3.6 | V | |
tramp | Power ramping time | 0.05 | 5 | ms |