SNAS855C November 2023 – May 2024 LMKDB1108 , LMKDB1120
PRODUCTION DATA
LMKDB12xx pin mode option to select 100-Ω or 85-Ω LP-HCSL output impedance provides flexibility in design. Output impedance can be selected using ZOUT_SEL pin on the device as shown in Table 8-4. If left floating, 85-Ω output impedance is selected by default through an internal pull down resistor.
ZOUT_SEL | Output Impedance |
---|---|
Low | 85Ω |
High | 100Ω |