SNVS852D June 2012 – August 2018 LMZ20502
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMZ20502 regulates its feedback voltage to 0.6 V (typ). A feedback divider, shown in Figure 16, is used to set the desired output voltage. Equation 1 can be used to select RFBB .
For best results, RFBT should be chosen between 30 kΩ and 300 kΩ. See Table 2 for recommended values for typical output voltages.