SNVS852D June 2012 – August 2018 LMZ20502
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMZ20502 incorporates a thermal shutdown feature to protect the device from excessive die temperatures. The device will stop switching when the internal die temperature reaches about 159°C. Switching will resume when the die temperature drops to about 144°C.