SNVSA75D November 2015 – May 2017 LP8862-Q1
PRODUCTION DATA.
The LP8862-Q1 is an automotive high-efficiency, low-EMI, easy-to-use LED driver with integrated DC-DC converter. The DC-DC supports both boost and SEPIC modes of operation. The device has two high-precision current sinks that can provide high dimming ratio brightness control with a PWM input signal.
The boost/SEPIC converter has an adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes power consumption by adjusting the voltage to the lowest sufficient level in all conditions. DC-DC supports spread spectrum for switching frequency and an external synchronization with a dedicated pin. A wide-range adjustable frequency allows the LP8862-Q1 to avoid disturbance for AM radio band.
The input voltage range for the LP8862-Q1 is from 4.5 V to 40 V to support automotive stop/start and load dump conditions. The device supports PWM brightness dimming ratio of 10 000:1 for 100-Hz input PWM frequency. The LP8862-Q1 integrates extensive fault detection features. The device has an option to drive an external p-FET to disconnect the input supply from the system in the event of a fault. This feature also reduces inrush current and standby power consumption.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LP8862-Q1 | HTSSOP (20) | 6.50 mm × 4.40 mm |
Changes from C Revision (April 2017) to D Revision
Changes from B Revision (July 2016) to C Revision
Changes from A Revision (November 2015) to B Revision
Changes from * Revision (November 2015) to A Revision