LP8862-Q1 High-Performance 2-Channel LED Driver for Automotive Lighting | TI.com

LP8862-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High-Performance 2-Channel LED Driver for Automotive Lighting

 

Recommended alternative parts

  • LP8869-Q1  - The device is an EXACT EQUIVALENT in functionality and parametrics to the compared device. 

Description

The LP8862-Q1 is an automotive high-efficiency, low-EMI, easy-to-use LED driver with integrated DC-DC converter. The DC-DC supports both boost and SEPIC modes of operation. The device has two high-precision current sinks that can provide high dimming ratio brightness control with a PWM input signal.

The boost/SEPIC converter has an adaptive output voltage control based on the LED current sink headroom voltages. This feature minimizes power consumption by adjusting the voltage to the lowest sufficient level in all conditions. DC-DC supports spread spectrum for switching frequency and an external synchronization with a dedicated pin. A wide-range adjustable frequency allows the LP8862-Q1 to avoid disturbance for AM radio band.

The input voltage range for the LP8862-Q1 is from 4.5 V to 40 V to support automotive stop/start and load dump conditions. The device supports PWM brightness dimming ratio of 10 000:1 for 100-Hz input PWM frequency. The LP8862-Q1 integrates extensive fault detection features. The device has an option to drive an external p-FET to disconnect the input supply from the system in the event of a fault. This feature also reduces inrush current and standby power consumption.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Input Voltage Operating Range 4.5 V to 40 V
  • Two High-Precision Current Sinks
    • Current Matching 1% (Typical)
    • LED String Current up to 160 mA per Channel
    • Dimming Ratio of 10 000:1 at 100 Hz
  • Integrated Boost/SEPIC Converter for LED String Power
    • Output Voltage up to 45 V
    • Switching Frequency 300 kHz to 2.2 MHz
    • Switching Synchronization Input
    • Spread Spectrum for Lower EMI
  • Power-Line FET Control for Inrush Current Protection and Standby Energy Saving
  • Extensive Fault Detection Features
    • Fault Output
    • Input Voltage OVP, UVLO, and OCP
    • Open and Shorted LED Fault Detection
    • Thermal Shutdown
  • Minimum Number of External Components

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive LED drivers Email Download to Excel
Part number Order Topology Channels (#) Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Iq (Typ) (mA) LED current per channel (mA) Switching frequency (Max) (kHz) Operating temperature range (C) Features Applications Package Group Package size: mm2:W x L (PKG) Rating
LP8862-Q1 Order now Boost
Sepic    
2     4.5     40     6     45     0.16     5     160     2200     -40 to 125     Adjustable Switch Frequency
Boost Sync
Fault Detection
Power-Line FET
Sepic Sync
Spread Spectrum    
Backlight     HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive    
LP8860-Q1 Order now Boost Controller     4     3     48     2     48     0.6     2.5     150     2200     -40 to 125     Adjustable Switch Frequency
Boost Sync
Fault Diagnostic
Hybrid Dimming/Phase Shift
I2C Control
Spread Spectrum    
Backlight
Dome
Foot Well    
HLQFP | 32     32HLQFP: 81 mm2: 9 x 9 (HLQFP | 32)     Automotive    
LP8861-Q1 Order now Boost
Sepic    
4     4.5     40     7     40     0.4     5     100     2200     -40 to 125     Adjustable Switch Frequency
Boost Sync
Fault Detection
Power-Line FET
Sepic Sync
Spread Spectrum
Temperature Compensation    
Backlight
Dome
Foot Well    
HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive    
LP8867-Q1 Order now Boost with Current Sink     4     4.5     40     6     45     0.12     4.5     0.12     2200     -40 to 125     Enable/Shutdown
Fault Detection
Fault Diagnostic
Integrated Switch
Power-Line FET
Precision Dimming Control
Spread Spectrum
Thermal Shutdown    
Backlight     HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive    
TPS61193-Q1 Order now Boost
Sepic    
3     4.5     40     6     45     0.1     5     100     2200     -40 to 125     Boost Sync
Spread Spectrum    
Backlight     HTSSOP | 20     20HTSSOP: 42 mm2: 6.4 x 6.5 (HTSSOP | 20)     Automotive    
TPS61194-Q1 Order now Boost
Sepic    
4     4.5