SCPS121H January 2005 – February 2020 PCF8575
PRODUCTION DATA.
Standard-mode
(fSCL= 100 kHz, tr = 1 µs) |
Fast-mode
(fSCL= 400 kHz, tr= 300 ns) |
VOL = 0.2*VCC, IOL = 2 mA when VCC ≤ 2 V | ||
VOL = 0.4 V, IOL = 3 mA when VCC > 2 V |