SLDS216 December 2017 PGA302
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VDD | VDD voltage | –20 | 20 | V | |
VOUT | VOUT voltage | –20 | 20 | V | |
Voltage at VP_OTP | –0.3 | 8 | V | ||
Voltage at sensor input and drive pins | –0.3 | 5 | V | ||
Voltage at any IO pin | –0.3 | 2 | V | ||
IDD, Short on VOUT | Supply current | 25 | mA | ||
TJmax | Maximum junction temperature | 155 | °C | ||
Tlead | Lead temperature (soldering, 10 s) | 260 | °C | ||
Tstg | Storage temperature | –40 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | All pins except 9 and 10 | ±2000 | V |
Pins 9 and 10 | ±4000 | ||||
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | All pins except 1, 8, 9, and 16 | ±500 | |||
Pins 1, 8, 9, and 16 | ±750 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Power supply voltage | 4.5 | 5 | 5.5(1) | V | |
Slew Rate | VDD = 0 to 5 V; decoupling capacitor on VDD = 10 nF | 5 | V/ns | |||
IDD | Power supply current - Normal Operation | No load on VBRG, No load on DAC | 6.5 | 10 | mA | |
TA | Operating ambient temperature | –40 | 150 | °C | ||
Programming temperature | EEPROM | –40 | 140 | °C | ||
Start-up time (including analog and digital) | VDD ramp rate 1 V/µs | 250 | µs | |||
Capacitor on VDD Pin | Not including series resistance | 100 | nF |
THERMAL METRIC(1) | PGA302 | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 96.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 27.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 43.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.2 | °C/W |
ψJB | Junction-to-board characterization parameter | 42.7 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Reverse voltage | –20 | V | ||||
Overvoltage analog shutdown | –40°C to 150°C | 5.65 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VDVDD | DVDD voltage - operating | Capacitor on DVDD pin = 100 nF | 1.76 | 1.8 | 1.86 | V |
VDVDD_POR | DVDD voltage - digital POR | 1.4 | 1.6 | 1.75 | V | |
DVDD voltage - digital POR Hysteresis | 0.1 | V | ||||
VVDD_POR | VDD voltage - digital POR | 4 | V | |||
VDD voltage - digital POR Hysteresis | 0.1 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Reference voltage (including reference buffer) | 2.5 | V | ||||
Reference initial error | –0.5% | 0.5% | ||||
Reference voltage TC | –250 | 250 | ppm/°C | |||
PSRR | VDD Ripple Conditions:
|
–35 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INTERNAL OSCILLATOR | ||||||
Internal oscillator frequency | TA = 25°C | 8 | MHz | |||
Internal oscillator frequency variation | Across operating temperature | –3% | 3% |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBRG SUPPLY FOR RESISTIVE BRIDGE SENSORS | ||||||
VBRGP-VBRGN | Bridge supply voltage | ILOAD = 0 to 8.5mA | 2.4 | 2.5 | 2.6 | V |
PMISMATCH | Mismatch between bridge supply voltage, temperature variation, and ADC reference temperature variation | Procedure to calculate drift mismatch:
|
–250 | +250 | ppm/°C | |
IBRG | Current Supply to the Bridge | 8.5 | mA | |||
Bridge short-circuit current limit | TA = 25°C; VVDD= 5 V |
9 | 25 | mA | ||
CBRG | Capacitive Load | RBRG = 5 kΩ | 2 | nF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ITEMP SUPPLY FOR TEMPERATURE SENSOR(1) | ||||||
ITEMP | Current supply to temperature sensor | Control bit = 0b000 | 45 | 50 | 55 | µA |
Control bit = 0b001 | 90 | 100 | 110 | |||
Control bit = 0b010 | 180 | 200 | 220 | |||
Control bit = 0b011 | 850 | 1000 | 1150 | |||
Control bit = 0b1xx | OFF | |||||
TMISMATCH | Mismatch between ITEMP temperature variation and ADC reference temperature variation | Procedure to calculate drift mismatch:
|
–250 | +250 | ppm/°C | |
ZOUT | Output Impedance | Ensured by design | 15 | MΩ | ||
CTEMP | Capacitive load | 100 | nF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Offset cancel range | –54.75 | +54.75 | mV | |||
Offset cancel tolerance | –10% | +10% | ||||
Offset cancel resolution (4 bits) | 10 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Gain steps (3 bits) | 000, at DC | 1.31 | 1.33 | 1.35 | V/V | |
001 | 1.97 | 2 | 2.03 | |||
010 | 3.92 | 4 | 4.08 | |||
011 | 9.6 | 10 | 10.4 | |||
100 | 19 | 20 | 21 | |||
101 | 38 | 40 | 42 | |||
110 | 96 | 100 | 104 | |||
111 | 185 | 200 | 215 | |||
Bandwidth | PGAIN = 1.33 | 680 | kHz | |||
PGAIN = 2 | 470 | |||||
PGAIN = 4 | 250 | |||||
PGAIN = 10 | 104 | |||||
PGAIN = 20 | 80 | |||||
PGAIN = 40 | 72 | |||||
PGAIN = 100 | 30 | |||||
PGAIN = 200 | 15 | |||||
Input offset voltage | 14 | µV | ||||
Gain temperature drift | Gain = 200 V/V | –250 | +250 | ppm/°C | ||
Input bias current | 5 | nA | ||||
Common-mode voltage range | Depends on Selected Gain, Bridge Supply and Sensor Span (1) | V | ||||
Common-mode rejection ratio | FCM = 50 Hz; ensured by design | 110 | dB | |||
Input impedance | Ensured by design | 10 | MΩ |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Sigma delta modulator frequency | 4 | MHz | ||||
ADC voltage input range | –2.5 | 2.5 | V | |||
Number of bits | 16 | bits | ||||
ADC 2's complement code for –2.5-V differential input | 2's Complement | 8000hex | LSB | |||
ADC 2's complement code for 0-V differential input | 0000hex | LSB | ||||
ADC 2's complement code for 2.5-V differential input | 7FFFhex | LSB | ||||
Output sample period (no latency) | Sample period control bit = 0b00 | 96 | µs | |||
ADC multiplexer switching time | 1 | µs | ||||
Effective number of bits (ENOB) | Procedure to calculate ENOB:
|
11.4 | bits | |||
ENOB in the presence of crosstalk between P and T channels | Procedure to calculate ENOB in the presence of crosstalk:
|
11.4 | bits | |||
Linearity | Procedure to calculate Linearity:
|
±0.8 | %FS |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Internal temperature sensor range | –40 | 150 | °C | |||
Gain (1) | 16-bit ADC | 20 | LSB/°C | |||
Offset | 5700 | LSB | ||||
Total error after calibration using typical gain and offset values(2) | ±6 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Bridge current range | 0 | 8500 | µA | |||
Gain if T GAIN is configured for 1.33 Gain | 2250 | LSB/mA | ||||
Offset T GAIN is configured for 1.33 Gain | 2075 | LSB | ||||
Total temperature drift | Procedure to calculate Total Temperature Drift:
|
600 | ppm/°C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Communication baud rate | 2400 | 9600 | bits per second |
|||
OWI_ENH | OWI activation high | OWI_ENL | V | |||
OWI_ENL | OWI activation low | 6.8 | V | |||
OWI_LOW | Activation signal pulse low time | OWI_DGL_CNT_SEL = 0 | 1 | ms | ||
OWI_DGL_CNT_SEL = 1 | 10 | |||||
OWI_HIGH | Activation signal pulse high time | OWI_DGL_CNT_SEL = 0 | 1 | ms | ||
OWI_DGL_CNT_SEL = 1 | 10 | |||||
OWI_VIH | OWI transceiver Rx threshold for high | 5.3 | V | |||
OWI_VIL | OWI transceiver Rx threshold for low | 4.7 | V | |||
OWI_IOH | OWI transceiver Tx threshold for hIgh | 900 | 1300 | µA | ||
OWI_IOL | OWI transceiver Tx threshold for low | 2 | 5 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DAC Reference Voltage | Ratiometric Reference | 0.25 × Vddp | V | |||
DAC Resolution | 14 | Bits |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Buffer gain (see Figure 2) | 3.9 | 4 | 4.3 | V/V | ||
Gain bandwidth product | No Load, No DACCAP, Nominal Gain | 1 | MHz | |||
Offset error (includes DAC errors) | Calculate Gain Nonlinearity at VDD = 5 V and 25°C as follows:
|
±20 | mV | |||
Gain nonliearity (includes DAC errors) | Calculate Gain Nonlinearity at VDD = 5 V and 25°C as follows:
|
±600 | µV | |||
Total unadjusted error | Calculate Gain Nonlinearity at VDD = 5 V and 25°C as follows:
|
–2 | 2 | %FSO | ||
Ratiometric error due to change in temperature and load current for DAC code = 819d to 15564d. | Calculate ratiometric error at VDD = 5 V and at DAC codes as follows:
|
–10 | 10 | mV | ||
Ratiometric error due to change in VDD for DAC code = 819d to 15564d. | Calculate ratiometric error at DAC codes as follows:
|
–12 | 12 | mV | ||
Settling time (first order response) | DAC Code 819d to 15564d step and CLOAD = 100 nF. Output is 99% of Final Value | 100 | µs | |||
Zero code voltage | DAC code = 0000h, IDAC = 1 mA |
100(1) | mV | |||
DAC code = 0000h, IDAC = 2.5 mA |
250 | mV | ||||
Full code voltage | Output when DAC code is 3FFFh, IDAC = –1 mA |
Vddp – 0.15(1) | V | |||
Output when DAC code is 3FFFh, IDAC = –2.5 mA |
Vddp – 0.28 | V | ||||
Output current | DAC Code = 3FFFh , DAC Code = 0000h | ±2.5 | mA | |||
Short circuit source current | DAC code = 3FFFh | 10 | 40 | mA | ||
Short circuit sink current | DAC code = 0000h | 10 | 40 | mA | ||
Output voltage noise (GAIN = 4X) | ƒ = 10 Hz to 1 KHz, VDD = 4.5 V, DAC code = 1FFFh, no capacitor on DACCAP pin, temperature = 25°C | 80 | µVpp | |||
Pullup resistance | 2 | 47 | KΩ | |||
Pulldown resistance | 2 | 47 | KΩ | |||
Capacitance | 0.1 | 1000 | nF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
EEPROM | Size | 128 | Bytes | |||
Erase/write cycles | 1000 | Cycles | ||||
Programming time | 1 2-byte page | 8 | ms | |||
Data retention | 10 | Years |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBRG_OV | Resistive bridge sensor supply overvoltage threshold | 7.5% | VBRG | |||
VBRG_UV | Resistive bridge sensor supply undervoltage threshold | –4% | VBRG | |||
VDD_OV | VDD OV threshold | 5.51 | V | |||
DVDD_OV | DVDD OV threshold | 1.85 | V | |||
REF_OV | Reference overvoltage threshold | 2.69 | V | |||
REF_UV | Reference undervoltage threshold | 2.42 | V | |||
P_DIAG_PD | Gain input diagnostics pulldown resistor value | VINPP and VINPN each has pulldown resistor | 1 | MΩ | ||
2 | ||||||
3 | ||||||
4 | ||||||
T_DIAG_PD | T gain input diagnostics pulldown resistor value | VINTP and VINTN each has pulldown resistor | 1 | MΩ | ||
VINP_OV | P gain input overvotlage threshold value | VINPP and VINPN each has threshold comparator | 90% | VBRDG | ||
84% | ||||||
78% | ||||||
70% | ||||||
VINP_UV | P gain input undervotlage threshold value | VINPP and VINPN each has threshold comparator | 10% | VBRDG | ||
16% | ||||||
24% | ||||||
30% | ||||||
VINT_OV | T gain input overvoltage | VINTP and VINTN | 90% | VBRG | ||
VINT_UV | T gain input undervotlage | 10% | VBRG | |||
PGAIN_OV | P gain output overvoltage | 2.5 | V | |||
PGAIN_UV | P gain output undervoltage | 0.95 | V | |||
TGAIN_OV | T gain output overvoltage | 2.5 | V | |||
TGAIN_UV | T gain output undervoltage | 0.67 | V | |||
HARNESS FAULT1 | Open wire VOUT voltage - open VDD with pullup on VOUT | Pullup resistor is 2 KΩ to 47 KΩ ±5%. across temperature | 5% | VDD | ||
HARNESS_ FAULT2 |
Open wire VOUT voltage - open GND with pulldown on VOUT | Pulldown resistor is 2 KΩ to 47 KΩ ±5%, across temperature | 95% | VDD |