SBOS283D September 2003 – March 2018 REF1112
PRODUCTION DATA.
The REF1112 device is a two-terminal shunt reference designed for power- and space-sensitive applications. The REF1112 features an operating current of 1 μA in a SOT23-3 package and is an improved, lower power solution for designs currently using voltage references in larger packages, such as the REF1004 and LT1004. The REF1112 is specified from –40°C to +85°C with operation extending from –40°C to +125°C.
The REF1112 complements other 1-μA components from Texas Instruments including the OPA349 and TLV240x low-power operational amplifiers, and the TLV349x micropower voltage comparator.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
REF1112 | SOT-23 (3) | 2.92 mm × 1.3 mm |