SLLSEW9A December 2016 – June 2018 SN65DSI84-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CHA_HSYNC_PULSE_WIDTH_HIGH | ||||||
R | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | Reserved | R | Reserved | |
1-0 | CHA_HSYNC_PULSE_WIDTH_HIGH | R/W | 0 | This field controls the width in pixel clocks of the HSync Pulse Width for LVDS Channel A in single LVDS Channel mode(CSR 0x18.4=1), Channel A and B in dual LVDS Channel mode(CSR 0x18.4=0). The value in this field is the upper 2 bits of the 10-bit value for the HSync Pulse Width. |