SCAS542H October 1995 – February 2024 SN74AC573
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN74AC573 | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
VOH | IOH = −50 μA | 3 V | 2.9 | 2.9 | V | ||||
4.5 V | 4.4 | 4.4 | |||||||
5.5 V | 5.4 | 5.4 | |||||||
IOH = −12 mA | 3 V | 2.58 | 2.48 | ||||||
IOH = −24 mA | 4.5 V | 3.94 | 3.8 | ||||||
5.5 V | 4.94 | 4.8 | |||||||
IOH = −75 mA (1) | 5.5 V | 3.85 | |||||||
VOL | IOL = 50 μA | 3 V | 0.1 | 0.1 | V | ||||
4.5 V | 0.1 | 0.1 | |||||||
5.5 V | 0.1 | 0.1 | |||||||
IOL = 12 mA | 3 V | 0.36 | 0.44 | ||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.44 | ||||||
5.5 V | 0.36 | 0.44 | |||||||
IOL = 75 mA | 5.5 V | 1.65 | |||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | μA | ||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | μA | ||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 4 | 40 | μA | |||
Ci | VI = VCC or GND | 5 V | 5 | pF |