SCAS542H October 1995 – February 2024 SN74AC573
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | TA = 25°C | SN74AC573 | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | D | Q | 2.5 | 13 | 2 | 15 | ns |
tPHL | 2.5 | 12 | 2 | 14 | |||
tPLH | LE | Q | 2.5 | 13 | 2 | 15 | ns |
tPHL | 2.5 | 12 | 2 | 14 | |||
tPZH | OE | Q | 2.5 | 11 | 2 | 12 | ns |
tPZL | 2.5 | 11 | 2 | 12.5 | |||
tPHZ | OE | Q | 2.5 | 12.5 | 2 | 13.5 | ns |
tPLZ | 2.5 | 9.5 | 2 | 10.5 |