SCAS542H October 1995 – February 2024 SN74AC573
PRODMIX
Refer to the PDF data sheet for device specific package drawings
These 8-bit latches feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. The devices are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC573 | RKS (VQFN, 20) | 4.5 mm × 2.5 mm | 4.5mm × 2.5mm |
DB (SSOP, 20) | 7.2 mm × 7.8 mm | 7.2mm x 5.30mm | |
DGV (TVSOP, 20) | 5 mm × 6.4 mm | 5mm × 4.4mm | |
DW (SOIC, 20) | 12.8 mm × 10.3 mm | 12.80mm x 7.50mm | |
NS (SOP, 20) | 12.6 mm × 7.8 mm | 12.6mm x 5.3mm | |
N (PDIP, 20) | 24.33 mm × 9.4 mm | 24.33mm x 6.35mm | |
PW (TSSOP, 20) | 6.5 mm × 6.4 mm | 6.50mm x 4.40mm |