SCLS249L October 1995 – October 2023 SN54AHC86 , SN74AHC86
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SNx4AHC86 devices are quadruple 2-input exclusive-OR gates. These devices perform the Boolean function Y = A ⊕ B or Y = AB + A B in positive logic.
A common application is as a true or complement element. If one of the inputs is low, the other input is reproduced in true form at the output. If one of the inputs is high, the signal on the other input is reproduced inverted at the output.
PART NUMBER | RATING | PACKAGE(1) |
---|---|---|
SN74AHC86 | Commercial | BQA (WQFN, 14) |
D (SOIC, 14) | ||
DB (SSOP, 14) | ||
DGV (TVSOP, 14) | ||
N (PDIP, 14) | ||
NS (SOP, 14) | ||
PW (TSSOP, 14) | ||
RGY (VQFN, 14) | ||
SN54AHC86 | Military | J (CDIP, 14) |
W (CFP, 14) | ||
FK (LCCC, 20) |