SCES551F February   2004  – March 2024 SN74AVC16T245

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Description (continued)
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: VCCA = 1.2 V
    7. 6.7  Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    8. 6.8  Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    9. 6.9  Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    10. 6.10 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2-V to 3.6-V Power-Supply Range
      2. 8.3.2 Partial-Power-Down Mode Operation
      3. 8.3.3 VCC Isolation
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Enable Times
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Voltage Ranges
        2. 9.2.2.2 Output Voltage Range
      3. 9.2.3 Application Curve
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
      2. 10.1.2 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions

SN74AVC16T245 GQL or ZQL Package56-Pin BGA MICROSTAR JUNIORTop ViewFigure 5-1 GQL or ZQL Package56-Pin BGA MICROSTAR JUNIORTop View
SN74AVC16T245 DGG or DGV Package48-Pin TSSOP or TVSOPTop ViewFigure 5-2 DGG or DGV Package48-Pin TSSOP or TVSOPTop View
Pin Functions
PIN I/O DESCRIPTION
NAME TSSOP,
TVSOP
BGA MICROSTAR
1DIR, 2DIR 1, 24 A1, K1 I Direction-control signal
1B1 to 1B8 2, 3, 5, 6, 8, 9, 11, 12 B2, B1, C2, C1, D2, D1, E2, E1 I/O Input/Output. Referenced to VCCB
2B1 to 2B8 13, 14, 16, 17, 19, 20, 22, 23 F1, F2, G1, G2, H1, H2, J1, J2 I/O Input/Output. Referenced to VCCB
GND 4, 10, 15, 21, 45, 39, 34, 28 B3, D3, G3, J3, J4, G4, D4, B4 Ground
VCCB 7, 18 C3, H3 B-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V
1 OE, 2 OE 48, 25 A6, K6 Tri-State output-mode enables. Pull OE high to place all outputs in Tri-State mode. Referenced to VCCA
1A1 to 1A8 47, 46, 44, 43, 41, 40, 38, 37 B5, B6, C5, C6, D5, D6, E5, E6 I/O Input/Output. Referenced to VCCA
2A1 to 2A8 36, 35, 33, 32, 30, 29, 27, 26 F6, F5, G6, G5, H6, H5, J6, J5 I/O Input/Output. Referenced to VCCA
VCCA 42, 31 C4, H4 A-port supply voltage. 1.2 V ≤ VCCB ≤ 3.6 V
N.C. A2, A3, A4, A5, K2, K3, K4, K5 No internal connection