SCES551E February 2004 – November 2015 SN74AVC16T245
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCCA
VCCB |
Supply voltage | –0.5 | 4.6 | V | |
VI | Input voltage(2) | I/O ports (A port) | –0.5 | 4.6 | V |
I/O ports (B port) | –0.5 | 4.6 | |||
Control inputs | –0.5 | 4.6 | |||
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | A port | –0.5 | 4.6 | V |
B port | –0.5 | 4.6 | |||
VO | Voltage range applied to any output in the high or low state(2)(3) | A port | –0.5 | VCCA + 0.5 | V |
B port | –0.5 | VCCB + 0.5 | |||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through each VCCA, VCCB, and GND | ±100 | mA | |||
RθJA | Package thermal impedance(4) | DGG package | 70 | °C/W | |
DGV package | 58 | ||||
GQL/ZQL package | 42 | ||||
TJ | Junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±8000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (A115-A) | ±200 |
VCCI | VCCO | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
VCCA | Supply voltage | 1.2 | 3.6 | V | |||
VCCB | Supply voltage | 1.2 | 3.6 | V | |||
VIH | High-level input voltage |
Data inputs(4) | 1.2 V to 1.95 V | VCCI × 0.65 | V | ||
1.95 V to 2.7 V | 1.6 | ||||||
2.7 V to 3.6 V | 2 | ||||||
VIL | Low-level input voltage |
Data inputs(4) | 1.2 V to 1.95 V | VCCI × 0.35 | V | ||
1.95 V to 2.7 V | 0.7 | ||||||
2.7 V to 3.6 V | 0.8 | ||||||
VIH | High-level input voltage |
DIR (referenced to VCCA)(5) |
1.2 V to 1.95 V | VCCA × 0.65 | V | ||
1.95 V to 2.7 V | 1.6 | ||||||
2.7 V to 3.6 V | 2 | ||||||
VIL | Low-level input voltage |
DIR (referenced to VCCA)(5) |
1.2 V to 1.95 V | VCCA × 0.35 | V | ||
1.95 V to 2.7 V | 0.7 | ||||||
2.7 V to 3.6 V | 0.8 | ||||||
VI | Input voltage | 0 | 3.6 | V | |||
VO | Output voltage | Active state | 0 | VCCO | V | ||
Tri-State | 0 | 3.6 | |||||
IOH | High-level output current | 1.2 V | –3 | mA | |||
1.4 V to 1.6 V | –6 | ||||||
1.65 V to 1.95 V | –8 | ||||||
2.3 V to 2.7 V | –9 | ||||||
3 V to 3.6 V | –12 | ||||||
IOL | Low-level output current | 1.2 V | 3 | mA | |||
1.4 V to 1.6 V | 6 | ||||||
1.65 V to 1.95 V | 8 | ||||||
2.3 V to 2.7 V | 9 | ||||||
3 V to 3.6 V | 12 | ||||||
Δt/Δv | Input transition rise or fall rate | 5 | ns/V | ||||
TA | Operating free-air temperature | –40 | 85 | °C |
THERMAL METRIC(1) | SN74AVC16T245 | UNIT | |||
---|---|---|---|---|---|
DGV (TVSOP) |
DGG (TSSOP) |
ZQL (BGA MICROSTAR JUNIOR) |
|||
48 PINS | 48 PINS | 56 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 82.5 | 69.9 | 64.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 34.2 | 23.9 | 16.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 45.1 | 36.6 | 30.8 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.7 | 1.7 | 0.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 44.6 | 36.2 | 64.6 | °C/W |
PARAMETER | TEST CONDITIONS | VCCA | VCCB | TA = 25°C | TA = –40°C to 85°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
VOH | IOH = –100 μA | VI = VIH | 1.2 V to 3.6 V | 1.2 V to 3.6 V | VCCO – 0.2 | V | ||||||
IOH = –3 mA | 1.2 V | 1.2 V | 0.95 | |||||||||
IOH = –6 mA | 1.4 V | 1.4 V | 1.05 | |||||||||
IOH = –8 mA | 1.65 V | 1.65 V | 1.2 | |||||||||
IOH = –9 mA | 2.3 V | 2.3 V | 1.75 | |||||||||
IOH = –12 mA | 3 V | 3 V | 2.3 | |||||||||
VOL | IOL = 100 μA | VI = VIL | 1.2 V to 3.6 V | 1.2 V to 3.6 V | 0.2 | V | ||||||
IOL = 3 mA | 1.2 V | 1.2 V | 0.15 | |||||||||
IOL = 6 mA | 1.4 V | 1.4 V | 0.35 | |||||||||
IOL = 8 mA | 1.65 V | 1.65 V | 0.45 | |||||||||
IOL = 9 mA | 2.3 V | 2.3 V | 0.55 | |||||||||
IOL = 12 mA | 3 V | 3 V | 0.7 | |||||||||
II | Control inputs |
VI = VCCA or GND | 1.2 V to 3.6 V | 1.2 V to 3.6 V | ±0.025 | ±0.25 | ±1 | μA | ||||
Ioff | A or B port | VI or VO = 0 to 3.6 V | 0 V | 0 to 3.6 V | ±0.1 | ±2.5 | ±5 | μA | ||||
A or B port | 0 to 3.6 V | 0 V | ±0.5 | ±2.5 | ±5 | |||||||
IOZ(1) | A or B port | VO = VCCO or GND, VI = VCCI or GND, OE =VIH |
3.6 V | 3.6 V | ±0.5 | ±2.5 | ±5 | μA | ||||
ICCA | VI = VCCI or GND, IO = 0 |
1.2 V to 3.6 V | 1.2 V to 3.6 V | 25 | μA | |||||||
0 V | 3.6 V | –5 | ||||||||||
3.6 V | 0 V | 25 | ||||||||||
ICCB | VI = VCCI or GND, IO = 0 |
1.2 V to 3.6 V | 1.2 V to 3.6 V | 25 | μA | |||||||
0 V | 3.6 V | 25 | ||||||||||
3.6 V | 0 V | –5 | ||||||||||
ICCA + ICCB | VI = VCCI or GND, IO = 0 |
1.2 V to 3.6 V | 1.2 V to 3.6 V | 45 | μA | |||||||
Ci | Control inputs |
VI = 3.3 V or GND | 3.3 V | 3.3 V | 3.5 | pF | ||||||
Cio | A or B port | VO = 3.3 V or GND | 3.3 V | 3.3 V | 7 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V | VCCB = 1.8 V | VCCB = 2.5 V | VCCB = 3.3 V | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
tPLH | A | B | 4.1 | 3.3 | 3 | 2.8 | 3.2 | ns | ||||||||||
tPHL | 4.1 | 3.3 | 3 | 2.8 | 3.2 | |||||||||||||
tPLH | B | A | 4.4 | 4 | 3.8 | 3.6 | 3.5 | ns | ||||||||||
tPHL | 4.4 | 4 | 3.8 | 3.6 | 3.5 | |||||||||||||
tPZH | OE | A | 6.4 | 6.4 | 6.4 | 6.4 | 6.4 | ns | ||||||||||
tPZL | 6.4 | 6.4 | 6.4 | 6.4 | 6.4 | |||||||||||||
tPZH | OE | B | 6 | 4.6 | 4 | 3.4 | 3.2 | ns | ||||||||||
tPZL | 6 | 4.6 | 4 | 3.4 | 3.2 | |||||||||||||
tPHZ | OE | A | 6.6 | 6.6 | 6.6 | 6.6 | 6.8 | ns | ||||||||||
tPLZ | 6.6 | 6.6 | 6.6 | 6.6 | 6.8 | |||||||||||||
tPHZ | OE | B | 6 | 4.9 | 4.9 | 4.2 | 5.3 | ns | ||||||||||
tPLZ | 6 | 4.9 | 4.9 | 4.2 | 5.3 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
tPLH | A | B | 3.6 | 0.5 | 6.2 | 0.5 | 5.2 | 0.5 | 4.1 | 0.5 | 3.7 | ns | ||||||
tPHL | 3.6 | 0.5 | 6.2 | 0.5 | 5.2 | 0.5 | 4.1 | 0.5 | 3.7 | |||||||||
tPLH | B | A | 3.3 | 0.5 | 6.2 | 0.5 | 5.9 | 0.5 | 5.6 | 0.5 | 5.5 | ns | ||||||
tPHL | 3.3 | 0.5 | 6.2 | 0.5 | 5.9 | 0.5 | 5.6 | 0.5 | 5.5 | |||||||||
tPZH | OE | A | 4.3 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | ns | ||||||
tPZL | 4.3 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | 1 | 10.1 | |||||||||
tPZH | OE | B | 5.6 | 1 | 10.1 | 0.5 | 8.1 | 0.5 | 5.9 | 0.5 | 5.2 | ns | ||||||
tPZL | 5.6 | 1 | 10.1 | 0.5 | 8.1 | 0.5 | 5.9 | 0.5 | 5.2 | |||||||||
tPHZ | OE | A | 4.5 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | ns | ||||||
tPLZ | 4.5 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | 1.5 | 9.1 | |||||||||
tPHZ | OE | B | 5.5 | 1.5 | 8.7 | 1.5 | 7.5 | 1 | 6.5 | 1 | 6.3 | ns | ||||||
tPLZ | 5.5 | 1.5 | 8.7 | 1.5 | 7.5 | 1 | 6.5 | 1 | 6.3 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
tPLH | A | B | 3.4 | 0.5 | 5.9 | 0.5 | 4.8 | 0.5 | 3.7 | 0.5 | 3.3 | ns | ||||||
tPHL | 3.4 | 0.5 | 5.9 | 0.5 | 4.8 | 0.5 | 3.7 | 0.5 | 3.3 | |||||||||
tPLH | B | A | 3 | 0.5 | 5.2 | 0.5 | 4.8 | 0.5 | 4.5 | 0.5 | 4.4 | ns | ||||||
tPHL | 3 | 0.5 | 5.2 | 0.5 | 4.8 | 0.5 | 4.5 | 0.5 | 4.4 | |||||||||
tPZH | OE | A | 3.4 | 1 | 7.8 | 1 | 7.8 | 1 | 7.8 | 1 | 7.8 | ns | ||||||
tPZL | 3.4 | 1 | 7.8 | 1 | 7.8 | 1 | 7.8 | 1 | 7.8 | |||||||||
tPZH | OE | B | 5.4 | 1 | 9.2 | 0.5 | 7.4 | 0.5 | 5.3 | 0.5 | 4.5 | ns | ||||||
tPZL | 5.4 | 1 | 9.2 | 0.5 | 7.4 | 0.5 | 5.3 | 0.5 | 4.5 | |||||||||
tPHZ | OE | A | 4.2 | 1.5 | 7.7 | 1.5 | 7.7 | 1.5 | 7.7 | 1.5 | 7.7 | ns | ||||||
tPLZ | 4.2 | 1.5 | 7.7 | 1.5 | 7.7 | 1.5 | 7.7 | 1.5 | 7.7 | |||||||||
tPHZ | OE | B | 5.2 | 1.5 | 8.4 | 1.5 | 7.1 | 1 | 5.9 | 1 | 5.7 | ns | ||||||
tPLZ | 5.2 | 1.5 | 8.4 | 1.5 | 7.1 | 1 | 5.9 | 1 | 5.7 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
tPLH | A | B | 3.2 | 0.5 | 5.6 | 0.5 | 4.5 | 0.5 | 3.3 | 0.5 | 2.8 | ns | ||||||
tPHL | 3.2 | 0.5 | 5.6 | 0.5 | 4.5 | 0.5 | 3.3 | 0.5 | 2.8 | |||||||||
tPLH | B | A | 2.6 | 0.5 | 4.1 | 0.5 | 3.7 | 0.5 | 3.3 | 0.5 | 3.2 | ns | ||||||
tPHL | 2.6 | 0.5 | 4.1 | 0.5 | 3.7 | 0.5 | 3.3 | 0.5 | 3.2 | |||||||||
tPZH | OE | A | 2.5 | 0.5 | 5.3 | 0.5 | 5.3 | 0.5 | 5.3 | 0.5 | 5.3 | ns | ||||||
tPZL | 2.5 | 0.5 | 5.3 | 0.5 | 5.3 | 0.5 | 5.3 | 0.5 | 5.3 | |||||||||
tPZH | OE | B | 5.2 | 0.5 | 9.4 | 0.5 | 7.3 | 0.5 | 5.1 | 0.5 | 4.5 | ns | ||||||
tPZL | 5.2 | 0.5 | 9.4 | 0.5 | 7.3 | 0.5 | 5.1 | 0.5 | 4.5 | |||||||||
tPHZ | OE | A | 3 | 1 | 6.1 | 1 | 6.1 | 1 | 6.1 | 1 | 6.1 | ns | ||||||
tPLZ | 3 | 1 | 6.1 | 1 | 6.1 | 1 | 6.1 | 1 | 6.1 | |||||||||
tPHZ | OE | B | 5 | 1 | 7.9 | 1 | 6.6 | 1 | 6.1 | 1 | 5.2 | ns | ||||||
tPLZ | 5 | 1 | 7.9 | 1 | 6.6 | 1 | 6.1 | 1 | 5.2 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
tPLH | A | B | 3.2 | 0.5 | 5.5 | 0.5 | 4.4 | 0.5 | 3.2 | 0.5 | 2.7 | ns | ||||||
tPHL | 3.2 | 0.5 | 5.5 | 0.5 | 4.4 | 0.5 | 3.2 | 0.5 | 2.7 | |||||||||
tPLH | B | A | 2.8 | 0.5 | 3.7 | 0.5 | 3.3 | 0.5 | 2.8 | 0.5 | 2.7 | ns | ||||||
tPHL | 2.8 | 0.5 | 3.7 | 0.5 | 3.3 | 0.5 | 2.8 | 0.5 | 2.7 | |||||||||
tPZH | OE | A | 2.2 | 0.5 | 4.3 | 0.5 | 4.2 | 0.5 | 4.1 | 0.5 | 4 | ns | ||||||
tPZL | 2.2 | 0.5 | 4.3 | 0.5 | 4.2 | 0.5 | 4.1 | 0.5 | 4 | |||||||||
tPZH | OE | B | 5.1 | 0.5 | 9.3 | 0.5 | 7.2 | 0.5 | 4.9 | 0.5 | 4 | ns | ||||||
tPZL | 5.1 | 0.5 | 9.3 | 0.5 | 7.2 | 0.5 | 4.9 | 0.5 | 4 | |||||||||
tPHZ | OE | A | 3.4 | 0.5 | 5 | 0.5 | 5 | 0.5 | 5 | 0.5 | 5 | ns | ||||||
tPLZ | 3.4 | 0.5 | 5 | 0.5 | 5 | 0.5 | 5 | 0.5 | 5 | |||||||||
tPHZ | OE | B | 4.9 | 1 | 7.7 | 1 | 6.5 | 1 | 5.2 | 0.5 | 5 | ns | ||||||
tPLZ | 4.9 | 1 | 7.7 | 1 | 6.5 | 1 | 5.2 | 0.5 | 5 |
PARAMETER | TEST CONDITIONS |
VCCA = VCCB = 1.2 V | VCCA = VCCB = 1.5 V | VCCA = VCCB = 1.8 V | VCCA = VCCB = 2.5 V | VCCA = VCCB = 3.3 V | UNIT | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
CpdA(1) | A to B | Outputs enabled |
CL = 0, f = 10 MHz, tr = tf = 1 ns |
1 | 1 | 1 | 1 | 2 | pF | ||||||||||
Outputs disabled |
1 | 1 | 1 | 1 | 1 | ||||||||||||||
B to A | Outputs enabled |
13 | 13 | 14 | 15 | 16 | |||||||||||||
Outputs disabled |
1 | 1 | 1 | 1 | 1 | ||||||||||||||
CpdB(1) | A to B | Outputs enabled |
CL = 0, f = 10 MHz, tr = tf = 1 ns |
13 | 13 | 14 | 15 | 16 | pF | ||||||||||
Outputs disabled |
1 | 1 | 1 | 1 | 1 | ||||||||||||||
B to A | Outputs enabled |
1 | 1 | 1 | 1 | 2 | |||||||||||||
Outputs disabled |
1 | 1 | 1 | 1 | 1 |
VCCA = 1.2 V |
VCCA = 1.5 V |
VCCA = 1.8 V |
VCCA = 2.5 V |
VCCA = 3.3 V |
VCCA = 1.2 V |
VCCA = 1.5 V |
VCCA = 1.8 V |
VCCA = 2.5 V |
VCCA = 3.3 V |