SCES878 March 2019 SN74AXCH4T245
PRODUCTION DATA.
PIN | NO. | TYPE | DESCRIPTION | ||
---|---|---|---|---|---|
NAME | PW | RSV | |||
1A1 | 4 | 6 | I/O | Input/output 1A1. Referenced to VCCA. | |
1A2 | 5 | 7 | I/O | Input/output 1A2. Referenced to VCCA. | |
1B1 | 13 | 15 | I/O | Input/output 1B1. Referenced to VCCB. | |
1B2 | 12 | 14 | I/O | Input/output 1B2. Referenced to VCCB. | |
1DIR | 2 | 4 | I | Direction-control input for ‘1’ ports | |
1OE | 15 | 1 | I | Tri-state output-mode enable. Pull OE high to place ‘1’ outputs in tri-state mode. Referenced to VCCA. | |
2A1 | 6 | 8 | I/O | Input/output 2A1. Referenced to VCCA. | |
2A2 | 7 | 9 | I/O | Input/output 2A2. Referenced to VCCA. | |
2B1 | 11 | 13 | I/O | Input/output 2B1. Referenced to VCCB. | |
2B2 | 10 | 12 | I/O | Input/output 2B2. Referenced to VCCB. | |
2DIR | 3 | 5 | I | Direction-control input for ‘2’ ports | |
2OE | 14 | 16 | I | Tri-state output-mode enable. Pull OE high to place ‘2’ outputs in tri-state mode. Referenced to VCCA. | |
GND | 8, 9 | 10, 11 | — | Ground | |
VCCA | 1 | 3 | — | A-port power supply voltage. 0.65 V ≤ VCCA ≤ 3.6 V | |
VCCB | 16 | 2 | — | B-port power supply voltage. 0.65 V ≤ VCCB ≤ 3.6 V |