SCLS427J April 1999 – February 2024 SN74LV4066A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
tPLH tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 15pF (see Figure 6-4) |
25°C | 1.2 | 10 | ns | |
–40°C to 85°C | 16 | ||||||||
–40°C to 125°C | 18 | ||||||||
tPZH tPZL |
Enable delay time | INH | COM or Yn | CL = 15pF (see Figure 6-5) |
25°C | 3.3 | 15 | ns | |
–40°C to 85°C | 20 | ||||||||
–40°C to 125°C | 20 | ||||||||
tPHZ tPLZ |
Disable delay time | INH | COM or Yn | CL = 15pF (see Figure 6-5) |
25°C | 6 | 15 | ns | |
–40°C to 85°C | 23 | ||||||||
–40°C to 125°C | 23 | ||||||||
tPLH tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 50pF (see Figure 6-4) |
25°C | 2.6 | 12 | ns | |
–40°C to 85°C | 18 | ||||||||
–40°C to 125°C | 18 | ||||||||
tPZH tPZL |
Enable delay time | INH | COM or Yn | CL = 50pF (see Figure 6-5) |
25°C | 4.2 | 25 | ns | |
–40°C to 85°C | 32 | ||||||||
–40°C to 125°C | 32 | ||||||||
tPHZ tPLZ |
Disable delay time | INH | COM or Yn | CL = 50pF (see Figure 6-5) |
25°C | 9.6 | 25 | ns | |
–40°C to 85°C | 32 | ||||||||
–40°C to 125°C | 32 |