SCLS427J April 1999 – February 2024 SN74LV4066A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|---|---|
tPLH tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 15pF (see Figure 6-4) |
25°C | 0.6 | 4 | ns | |
–40°C to 85°C | 7 | ||||||||
–40°C to 125°C | 7 | ||||||||
tPZH tPZL |
Enable delay time | INH | COM or Yn | CL = 15pF (see Figure 6-5) |
25°C | 3.5 | 8 | ns | |
–40°C to 85°C | 10 | ||||||||
–40°C to 125°C | 11 | ||||||||
tPHZ tPLZ |
Disable delay time | INH | COM or Yn | CL = 15pF (see Figure 6-5) |
25°C | 4.4 | 8 | ns | |
–40°C to 85°C | 10 | ||||||||
–40°C to 125°C | 10 | ||||||||
tPLH tPHL |
Propagation delay time | COM or Yn | Yn or COM | CL = 50pF (see Figure 6-4) |
25°C | 0.8 | 6 | ns | |
–40°C to 85°C | 8 | ||||||||
–40°C to 125°C | 8 | ||||||||
tPZH tPZL |
Enable delay time | INH | COM or Yn | CL = 50pF (see Figure 6-5) |
25°C | 7 | 13 | ns | |
–40°C to 85°C | 16 | ||||||||
–40°C to 125°C | 16 | ||||||||
tPHZ tPLZ |
Disable delay time | INH | COM or Yn | CL = 50pF (see Figure 6-5) |
25°C | 6.2 | 13 | ns | |
–40°C to 85°C | 16 | ||||||||
–40°C to 125°C | 16 |