SLOS921B December 2015 – September 2018 TAS5411-Q1
PRODUCTION DATA.
Use the following for the design requirements:
The device needs only a single power supply compliant with the recommended operation range. The device is designed to work with either a vehicle battery or regulated power supply such as from a backup battery.
The device communicates with the system controller with both discrete hardware control pins and with I2C. The device is an I2C slave and thus requires a master. If a master I2C-compliant device is not present in the system, it is still possible to use the device, but only with the default settings. Diagnostic information is limited to the discrete reporting FAULT pin.
Table 9 lists the components required for the device.
EVM DESIGNATOR | QUANTITY | VALUE | SIZE | DESCRIPTION | USE IN APPLICATION |
---|---|---|---|---|---|
C7 | 1 | 10 μF ± 10% | 1206 | X7R ceramic capacitor, 25-V | Power supply |
C8 | 1 | 330 μF ± 20% | 10 mm | Low-ESR aluminum capacitor, 25-V | Power supply |
C9, C16, C20 | 3 | 1 μF ± 10% | 0805 | X7R ceramic capacitor, 25-V | Analog audio input filter, bypass |
C10, C14 | 2 | 0.22 μF ± 10% | 0603 | X7R ceramic capacitor, 25-V | Bootstrap capacitors |
C11, C17 | 2 | 2.2 μF ± 10% | 0805 | X7R ceramic capacitor, 25-V | Amplifier output filtering |
C13, C15 | 2 | 470 pF ± 10% | 0603 | X7R ceramic capacitor, 250-V | Amplifier output snubbers |
C6 | 1 | 0.1 μF ± 10% | 0603 | X7R ceramic capacitor, 25-V | Power supply |
C2 | 1 | 2200 pF ± 10% | 0603 | X7R ceramic capacitor, 50-V | Power supply |
C3 | 1 | 0.082 μF ± 10% | 0603 | X7R ceramic capacitor, 25-V | Power supply |
C4, C5 | 2 | 4.7 μF ± 10% | 1206 | X7R ceramic capacitor, 25-V | Power supply |
C12, C18 | 2 | 0.01 μF ± 10% | 0603 | X7R ceramic capacitor, 25-V | Output EMI filtering |
L1 | 1 | 10 μH ± 20% | 13.5 mm ×13.5 mm | Shielded ferrite inductor | Power supply |
L2, L3 | 1 | 15 μH ± 20% | 7 mm × 7 mm | Metal alloy inductor | Amplifier output filtering |
R5, R6 | 2 | 49.9 kΩ ± 1% | 0805 | Resistors, 0.125-W | Analog audio input filter |
R4, R7 | 2 | 5.6 Ω ± 5% | 0805 | Resistors, 0.125-W | Output snubbers |