SLLSF67 October 2019 THVD1520
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5 | 5.5 | V | |
VID | Differential input voltage | –12 | 12 | V | ||
VI | Input voltage at any bus terminal(1) | –7 | 12 | V | ||
VIH | High-level input voltage (driver, driver-enable, and receiver-enable inputs) | 2 | VCC | V | ||
VIL | Low-level input voltage (driver, driver-enable, and receiver-enable inputs) | 0 | 0.8 | V | ||
IO | Output current | Driver | –60 | 60 | mA | |
Receiver | –8 | 8 | ||||
RL | Differential load resistance | 54 | 60 | Ω | ||
1/tUI | Signaling rate | 10 | Mbps | |||
TJ | Junction temperature | –40 | 150 | °C | ||
TA(2) | Operating ambient temperature | –40 | 125 | °C |