SLLSF67 October 2019 THVD1520
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Driver differential output rise and fall times | See Figure 9 | 10 | 17 | 30 | ns | |
tPHL, tPLH | Driver propagation delay | See Figure 9 | 20 | 35 | ns | ||
tSK(P) | Driver pulse skew, |tPHL – tPLH| | See Figure 9 | 0.8 | 4 | ns | ||
tPHZ, tPLZ | Driver disable time | See Figure 10 and Figure 11 | 25 | 100 | ns | ||
tPHZ, tPLZ | Driver enable time | Receiver enabled | See Figure 10 and Figure 11 | 25 | 100 | ns | |
Receiver disabled | See Figure 10 and Figure 11 | 1.5 | 3 | µs | |||
Receiver | |||||||
tr, tf | Receiver output rise and fall times | See Figure 14 | 5 | 15 | ns | ||
tPHL, tPLH | Receiver propagation delay time | See Figure 14 | 50 | 95 | ns | ||
tSK(P) | Receiver pulse skew, |tPHL – tPLH| | See Figure 14 | 3 | 15 | ns | ||
tPHZ, tPLZ | Receiver disable time | See Figure 15 | 15 | 30 | ns | ||
tPZL(1), tPZH(1)
tPZL(2), tPZH(2) |
Receiver enable time | Driver enabled | See Figure 15 | 25 | 170 | ns | |
Driver disabled | See Figure 16 | 1 | 5 | µs |