SLOS081M February   1977  – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings: TL08xH
    2. 6.2  Absolute Maximum Ratings: All Other Devices
    3. 6.3  ESD Ratings: TL08xH
    4. 6.4  ESD Ratings: All Other Devices
    5. 6.5  Recommended Operating Conditions: TL08xH
    6. 6.6  Recommended Operating Conditions: All Other Devices
    7. 6.7  Thermal Information for Single Channel: TL081H
    8. 6.8  Thermal Information for Dual Channel: TL082H
    9. 6.9  Thermal Information for Quad Channel: TL084H
    10. 6.10 Thermal Information: All Other Devices
    11. 6.11 Electrical Characteristics: TL08xH
    12. 6.12 Electrical Characteristics for TL08xC, TL08xxC, and TL08xI
    13. 6.13 Electrical Characteristics for TL08xM and TL084x
    14. 6.14 Switching Characteristics
    15. 6.15 Dissipation Rating Table
    16. 6.16 Typical Characteristics: TL08xH
    17. 6.17 Typical Characteristics: All Other Devices
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Total Harmonic Distortion
      2. 8.3.2 Slew Rate
    4. 8.4 Device Functional Modes
  9. Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Inverting Amplifier Application
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
    3. 9.3 System Examples
      1. 9.3.1 General Applications
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • FK|20
  • JG|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TL08xH (TL081H, TL082H, and TL084H) family of devices are the next-generation versions of the industry-standard TL08x (TL081, TL082, and TL084) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1 mV, typical), high slew rate (20 V/μs), and common-mode input to the positive supply. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL08xH devices to be used in the most rugged and demanding applications.

Device Information
PART NUMBER(1) PACKAGE BODY SIZE (NOM)
TL081x PDIP (8) 9.59 mm × 6.35 mm
SC70 (5) 2.00 mm × 1.25 mm
SO (8) 6.20 mm × 5.30 mm
SOIC (8) 4.90 mm × 3.90 mm
SOT-23 (5) 1.60 mm × 1.20 mm
TL082x PDIP (8) 9.59 mm × 6.35 mm
SO (8) 6.20 mm × 5.30 mm
SOIC (8) 4.90 mm × 3.90 mm
SOT-23 (8) 2.90 mm × 1.60 mm
TSSOP (8) 4.40 mm × 3.00 mm
TL082M CDIP (8) 9.59 mm × 6.67 mm
LCCC (20) 8.89 mm × 8.89 mm
TL084x PDIP (14) 19.30 mm × 6.35 mm
SO (14) 10.30 mm × 5.30 mm
SOIC (14) 8.65 mm × 3.91 mm
SOT-23 (14) 4.20 mm × 2.00 mm
TSSOP (14) 5.00 mm × 4.40 mm
TL084M CDIP (14) 19.56 mm × 6.92 mm
LCCC (20) 8.89 mm × 8.89 mm
For all available packages, see the orderable addendum at the end of the data sheet.
GUID-F0C4B455-F97C-4549-90B9-CF4ACE00977E-low.gif Logic Symbols