SLOS081M February 1977 – December 2021 TL081 , TL081A , TL081B , TL081H , TL082 , TL082A , TL082B , TL082H , TL084 , TL084A , TL084B , TL084H
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DBV | DCK | D | ||
IN– | 4 | 3 | 2 | I | Inverting input |
IN+ | 3 | 1 | 3 | I | Noninverting input |
NC | — | — | 8 | — | Do not connect |
NC | — | — | 1 | — | Do not connect |
NC | — | — | 5 | — | Do not connect |
OUT | 1 | 4 | 6 | O | Output |
VCC– | 2 | 2 | 4 | — | Power supply |
VCC+ | 5 | 5 | 7 | — | Power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN– | 2 | I | Inverting input |
IN+ | 3 | I | Noninverting input |
NC | 8 | — | Do not connect |
OFFSET N1 | 1 | — | Input offset adjustment |
OFFSET N2 | 5 | — | Input offset adjustment |
OUT | 6 | O | Output |
VCC– | 4 | — | Power supply |
VCC+ | 7 | — | Power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN– | 2 | I | Inverting input |
1IN+ | 3 | I | Noninverting input |
1OUT | 1 | O | Output |
2IN– | 6 | I | Inverting input |
2IN+ | 5 | I | Noninverting input |
2OUT | 7 | O | Output |
VCC– | 4 | — | Power supply |
VCC+ | 8 | — | Power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN– | 5 | I | Inverting input |
1IN+ | 7 | I | Noninverting input |
1OUT | 2 | O | Output |
2IN– | 15 | I | Inverting input |
2IN+ | 12 | I | Noninverting input |
2OUT | 17 | O | Output |
NC | 1, 3, 4, 6, 8, 9, 11, 13, 14, 16, 18, 19 | — | Do not connect |
VCC– | 10 | — | Power supply |
VCC+ | 20 | — | Power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN– | 2 | I | Inverting input |
1IN+ | 3 | I | Noninverting input |
1OUT | 1 | O | Output |
2IN– | 6 | I | Inverting input |
2IN+ | 5 | I | Noninverting input |
2OUT | 7 | O | Output |
3IN– | 9 | I | Inverting input |
3IN+ | 10 | I | Noninverting input |
3OUT | 8 | O | Output |
4IN– | 13 | I | Inverting input |
4IN+ | 12 | I | Noninverting input |
4OUT | 14 | O | Output |
VCC– | 11 | — | Power supply |
VCC+ | 4 | — | Power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1IN– | 3 | I | Inverting input |
1IN+ | 4 | I | Noninverting input |
1OUT | 2 | O | Output |
2IN– | 9 | I | Inverting input |
2IN+ | 8 | I | Noninverting input |
2OUT | 10 | O | Output |
3IN– | 13 | I | Inverting input |
3IN+ | 14 | I | Noninverting input |
3OUT | 12 | O | Output |
4IN– | 19 | I | Inverting input |
4IN+ | 18 | I | Noninverting input |
4OUT | 20 | O | Output |
NC | 1, 5, 7, 11, 15, 17 | — | Do not connect |
VCC– | 16 | — | Power supply |
VCC+ | 6 | — | Power supply |