SLVS638D January 2006 – June 2022
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TJ | TL2575HV | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
VOUT | Output voltage | TL2575HV-33 | VIN = 12 V, ILOAD = 0.2 A | 25°C | 3.234 | 3.3 | 3.366 | V |
4.75 V ≤ VIN ≤ 60 V, 0.2 A ≤ ILOAD ≤ 1 A | 25°C | 3.168 | 3.3 | 3.450 | ||||
Full range | 3.135 | 3.482 | ||||||
TL2575HV-05 | VIN = 12 V, ILOAD = 0.2 A | 25°C | 4.9 | 5 | 5.1 | |||
8 V ≤ VIN ≤ 60 V, 0.2 A ≤ ILOAD ≤ 1 A | 25°C | 4.8 | 5 | 5.225 | ||||
Full range | 4.75 | 5.275 | ||||||
TL2575HV-12 | VIN = 25 V, ILOAD = 0.2 A | 25°C | 11.76 | 12 | 12.24 | |||
15 V ≤ VIN ≤ 60 V, 0.2 A ≤ ILOAD ≤ 1 A | 25°C | 11.52 | 12 | 12.54 | ||||
Full range | 11.4 | 12.66 | ||||||
TL2575HV-15 | VIN = 30 V, ILOAD = 0.2 A | 25°C | 14.7 | 15 | 15.3 | |||
18 V ≤ VIN ≤ 60 V, 0.2 A ≤ ILOAD ≤ 1 A | 25°C | 14.4 | 15 | 15.68 | ||||
Full range | 14.25 | 15 | 15.83 | |||||
Feedback voltage | TL2575HV-ADJ | VIN = 12 V, VOUT = 5 V, ILOAD = 0.2 A | 25°C | 1.217 | 1.23 | 1.243 | V | |
8 V ≤ VIN ≤ 60 V, VOUT = 5 V, 0.2 A ≤ ILOAD ≤ 1 A | 25°C | 1.193 | 1.23 | 1.273 | ||||
Full range | 1.180 | 1.286 | ||||||
η | Efficiency | TL2575HV-33 | VIN = 12 V, ILOAD = 1 A | 25°C | 75% | |||
TL2575HV-05 | VIN = 12 V, ILOAD = 1 A | 77% | ||||||
TL2575HV-12 | VIN = 15 V, ILOAD = 1 A | 88% | ||||||
TL2575HV-15 | VIN = 18 V, ILOAD = 1 A | 88% | ||||||
TL2575HV-ADJ | VIN = 12 V, VOUT = 5 V, ILOAD = 1 A | 77% | ||||||
IIB | Feedback bias current | VOUT = 5 V (ADJ version only) | 25°C | 50 | 100 | nA | ||
Full range | 500 | |||||||
fo | Oscillator frequency(1) | 25°C | 47 | 52 | 58 | kHz | ||
Full range | 42 | 63 | ||||||
VSAT | Saturation voltage | IOUT = 1 A(2) | 25°C | 0.9 | 1.2 | V | ||
Full range | 1.4 | |||||||
Maximum duty cycle(3) | 25°C | 93% | 98% | |||||
ICL | Switch peak current(1) (2) | 25°C | 1.7 | 2.8 | 3.6 | A | ||
Full range | 1.3 | 4 | ||||||
IL | Output leakage current | VIN = 60(4), Output = 0 V | 25°C | 2 | mA | |||
VIN = 60(4), Output = –1 V | 7.5 | 30 | ||||||
IQ | Quiescent current(4) | 25°C | 5 | 10 | mA | |||
ISTBY | Standby quiescent current | OFF (ON/OFF = 5 V) | 25°C | 50 | 200 | μA | ||
VIH | ON/OFF high-level logic input voltage | OFF (VOUT = 0 V) | 25°C | 2.2 | 1.4 | V | ||
Full range | 2.4 | |||||||
VIL | ON/OFF low-level logic input voltage | ON (VOUT = nominal voltage) | 25°C | 1.2 | 1 | V | ||
Full range | 0.8 | |||||||
IIH | ON/OFF high-level input current | OFF (ON/OFF = 5 V) | 25°C | 12 | 30 | μA | ||
IIL | ON/OFF low-level input current | ON (ON/OFF = 0 V) | 0 | 10 | μA |