SBVS401A June 2020 – December 2020 TLV740P
PRODUCTION DATA
The enable pin (EN) is active high. Enable the device by forcing the voltage of the enable pin to exceed the minimum EN pin high-level input voltage (see the Electrical Characteristics table). Turn off the device by forcing the voltage of the enable pin to drop below the maximum EN pin low-level input voltage (see the Electrical Characteristics table). If shutdown capability is not required, connect EN to IN.
This device has an internal pulldown circuit that activates when the device is disabled to actively discharge the output voltage.