SBVS401A June 2020 – December 2020 TLV740P
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 1.4 | 5.5 | V | |
VOUT | Output voltage | 0 | VIN + 0.3 | V | |
VEN | Enable voltage | 0 | VIN(1) | V | |
IOUT | Output current | 0 | 300 | mA | |
CIN | Input capacitor | 1 | μF | ||
COUT | Output capacitor(2) | 1 | 100 | μF | |
fEN | Enable toggle frequency | 10 | kHz | ||
TJ | Junction temperature | –40 | 85 | °C |