SBVS322C October 2017 – March 2024 TLV757P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 7-1 lists the design requirements for this application.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 2.5V |
Output voltage | 1.8V |
Input current | 700mA (maximum) |
Output load | 600mA DC |
Maximum ambient temperature | 70°C |