SBVS322C October 2017 – March 2024 TLV757P
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PRODUCT | VOUT |
---|---|
TLV757xx(x)Pyyyz | xx(x) is the nominal output voltage. For
output voltages with a resolution of 50mV, two digits are used in
the ordering number; otherwise, three digits are used (for example,
28 = 2.8V; 125 = 1.25V). P indicates an active output discharge feature. All members of the TLV757P family actively discharge the output when the device is disabled. yyy is the package designator. z is the package quantity. R is for reel (3000 pieces), T is for tape (250 pieces). |