SBOS545D February 2011 – December 2018 TMP103
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The Configuration Register is an eight-bit read/write register used to store bits that control the operational modes of the temperature sensor. Read/write operations are performed MSB first. The format and power-up and reset value of the Configuration Register is shown in Table 7. All registers are updated at the end of the data byte.
D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|
ID | CR1 | CR0 | FH | FL | LC | M1 | M0 |
0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 |