SBOS716D May 2015 – January 2020 TMP107
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | V+ | — | Supply voltage, 1.7 V to 5.5 V |
2 | R1 | I | Built-in pullup resistor for ALERT1; float or connect to V+ |
3 | I/O1 | I/O | SMAART wire input, output 1 |
4 | ALERT1 | O | Over- and undertemperature alert. Open-drain output; internally connected to pullup resistor R1. |
5 | GND | — | Ground |
6 | ALERT2 | O | Over- and undertemperature alert. Open-drain output; internally connected to pullup resistor R2. |
7 | I/O2 | I/O | SMAART wire input, output 2 |
8 | R2 | I | Built-in pullup resistor for ALERT2; float or connect to V+ |