SBOS716D May 2015 – January 2020 TMP107
PRODUCTION DATA.
Shutdown mode minimizes power dissipation because the TMP107 shuts down all of the internal active circuitry except for those that are required to allow communication with the device. During shutdown mode, all registers can be read from or written to. To trigger a single temperature conversion in shutdown mode, issue a one-shot command (see the One-Shot Mode section for more details). When the conversion is complete, the TMP107 returns to shutdown mode.