SBOSA41A May 2023 – September 2023 TMP4718
PRODUCTION DATA
Local Temperature data is represented by a 8-bit, two's complement word with an LSB (Least Significant Bit) equal to 1°C.
TEMPERATURE | DIGITAL OUTPUT | |
---|---|---|
BINARY | HEX | |
127°C | 0111 1111 | 7F |
25°C | 0001 1001 | 19 |
2°C | 0000 0010 | 02 |
1°C | 0000 0001 | 01 |
0°C | 0000 0000 | 00 |
−1°C | 1111 1110 | FE |
−2°C | 1111 1101 | FD |
−25°C | 1110 0110 | E6 |
−128°C | 1000 0000 | 80 |
Remote Temperature data is represented by an 11-bit, two's complement word with an LSB (Least Significant Bit) equal to 0.125°C.
TEMPERATURE | DIGITAL OUTPUT | |
---|---|---|
BINARY | HEX | |
127.875°C | 0111 1111 1110 0000 | 7FE0 |
25.750°C | 0001 1001 1100 0000 | 19C0 |
2.250°C | 0000 0010 0100 0000 | 0240 |
1.125°C | 0000 0001 0010 0000 | 0120 |
0°C | 0000 0000 0000 0000 | 0000 |
−1.125°C | 1111 1110 1110 0000 | FEE0 |
−2.250°C | 1111 1101 1100 0000 | FDC0 |
−25.750°C | 1110 0110 0100 0000 | E640 |
−127.875°C | 1000 0000 0010 0000 | 8020 |