SLASF51 February 2024 TMUXHS4446
PRODUCTION DATA
For this design example, use the parameters shown in Table 7-1.
PARAMETER | VALUE |
---|---|
Supply voltage, VCC | 3.3V |
AC coupling capacitors for TX pins on USB-C connector side, CTX | 220nF |
I2C pullup resistor, RI2C | 2kΩ |
I2C pullup voltage, VI2C | 3.3V |
DP Auxiliary channel pullup voltage, DP_PWR | 3.3V |
DP Auxiliary channel coupling capacitor, CAUX | 100nF |